text.skipToContent text.skipToNavigation

Catalog No. : SHW3624SFCHLR

Description:  HDG FLNG CVR 36IN- 24IN LR

UPC: 785055174677

Made or assembled in Canada.

Hot-dipped galvanized steel 36 inches side rail height 24 inches width solid flanged cover horizontal left reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

36 Inches

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here