text.skipToContent text.skipToNavigation

Catalog No. : SHW3618VFCHSR

Description:  HDG VTD. FLNG CVR 36IN- 18IN SR

UPC: 785055174660

Made or assembled in Canada.

Hot-dipped galvanized steel 36 inches side rail height 18 inches width ventilated flanged cover horizontal straight reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

36 Inches

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here