text.skipToContent text.skipToNavigation

Catalog No. : SHW3606SFCHSR

Description:  HG COV 36 TO 06 W SOL FL STR RED

UPC: 753554110793

Made or assembled in Canada.

Hot-dipped galvanized steel 36 inches side rail height 6 inches width solid flanged cover horizontal straight reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

36 Inches

Documents/Support Tools

Sales Drawing

Click here