text.skipToContent text.skipToNavigation

Catalog No. : SHW336CEP

Description:  HDG ACCESSORIES

UPC: 785055173151

Made or assembled in Canada.

Hot-dipped galvanized steel 3 inches side rail height 36 inches width closure end plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Provides closure for any tray end

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

3 Inches

ETIM EC001573 End piece for cable ladder

Width

914.4 mm

Height side joist

76.2 mm

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here