text.skipToContent text.skipToNavigation

Catalog No. : SHW330PFCVO9012

Description:  HDG FLNG CVR 30W VO 90D12R

UPC: 753554091269

Made or assembled in Canada.

Hot-dipped galvanized steel 3-5/8 inches side rail height 30 inches width peaked flanged cover vertical outside bend 90 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

3-5/8 inches

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Cover width

30 inch

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here