text.skipToContent text.skipToNavigation

Catalog No. : SHW324FBP

Description:  TRAY TO BOX CONN. FRAME TYPE_24W

UPC: 753554046061

Made or assembled in Canada.

Hot-dipped galvanized steel 3 inches side rail height 24 inches width frame type tray to box plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Designed to secure cable tray to electrical enclosures and panels

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

3 Inches

Documents/Support Tools

Sales Drawing

Click here