text.skipToContent text.skipToNavigation

Catalog No. : SHW318WPS

Description:  HDG WALL PENE. SLEEVE 18W 3-5/8D

UPC: 785055172604

Made or assembled in Canada.

Hot-dipped galvanized steel 3 inches side rail height 18 inches width wall penetration sleeve
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Not fire rated

Application

Designed to pass through walls and fire walls

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

3 Inches

Documents/Support Tools

Sales Drawing

Click here