text.skipToContent text.skipToNavigation

Catalog No. : SHW30PFCHT36

Description:  HG COV 30W PEAK TEE 36R

UPC: 753554087033

Made or assembled in Canada.

Hot-dipped galvanized steel peaked flanged cover 30 inches width horizontal tee 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

12 inch radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

ETIM EC002403 Cover for cable support system

Cover width

30 inch

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized

Colour

None

Documents/Support Tools

Sales Drawing

Click here