text.skipToContent text.skipToNavigation

Catalog No. : SHW30DO

Description:  HDG DROP OUT 30INW

UPC: 785055170167

Made or assembled in Canada.

Hot-dipped galvanized steel drop out 30 inches width 4 inches standard radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Drop-out plate for cable ladder

Special Features

Drop outs are easily attached using hardware provided

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

ETIM EC000858 Drop-out plate for cable ladder

Cable ladder width

762 mm

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here