text.skipToContent text.skipToNavigation

Catalog No. : SHW306HCC

Description:  HDG 6IN WIDE HEAVY DUTY COVER CLAMP

UPC: 785055171485

Made or assembled in Canada.

Hot-dipped galvanized steel 3 inches side rail height 6 inches width heavy-duty cover clamp
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Wraparound design offers added protection for rugged applications and outdoor conditions

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

3 Inches

Documents/Support Tools

Sales Drawing

Click here