text.skipToContent text.skipToNavigation

Catalog No. : SHW3009SFCRT36

Description:  HG COV 30 TO 09 SFC RED TEE 36R

UPC: 785055641650

Made or assembled in Canada.

Hot-dipped galvanized steel solid flanged cover 30 inches side rail height 9 inches width horizontal reducing tee 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

36 inch radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

30 Inches

ETIM EC002403 Cover for cable support system

Cover width

228.6 mm

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here