text.skipToContent text.skipToNavigation

Catalog No. : SHW24TPK

Description:  HDG ACCESSORIES

UPC: 785055169321

Made or assembled in Canada.

Hot-dipped galvanized Steel trapeze kit. 24 inches tray width, 35-5/8 inches channel width
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Documents/Support Tools

Sales Drawing

Click here