text.skipToContent text.skipToNavigation

Catalog No. : SHW24SFCHX36

Description:  HDG FLNG CVR 24INW HX 36INRAD

UPC: 785055168720

Made or assembled in Canada.

Hot-dipped galvanized steel 24 inches width solid flanged cover horizontal cross 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

36 inch radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here