text.skipToContent text.skipToNavigation

Catalog No. : SHW24SFC60

Description:  HDG COV. 24W SFC STR 5FT

UPC: 785055168935

Made or assembled in Canada.

Hot-dipped galvanized steel solid flanged cover 24 inches width 60 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Length

60 in

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Length

1524 mm

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here