text.skipToContent text.skipToNavigation

Catalog No. : SHW24PFCHB3036

Description:  HG COV 24W PEAK FL HB_30D 36R

UPC: 753554086593

Made or assembled in Canada.

Hot-dipped galvanized steel peaked flanged cover 24 inches width horizontal bend 30 degree 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

ETIM EC002403 Cover for cable support system

Cover width

24 inch

Suitable for cable tray

Y

Material

Steel

Surface protection

Hot-dip galvanized

Colour

None

Documents/Support Tools

Sales Drawing

Click here