text.skipToContent text.skipToNavigation

Catalog No. : SHW2436VFCEX24

Description:  HDG COV 24-36 VENT. EXP. 24R

UPC: 753554109438

Made or assembled in Canada.

Hot-dipped galvanized steel 24 inches side rail height 36 inches width venitlated flanged cover horizontal expanding cross 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

24 inch radius

Application

radius 24 inches

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

24 Inches

Documents/Support Tools

Sales Drawing

Click here