text.skipToContent text.skipToNavigation

Catalog No. : SHW18SFC-3B

Description:  STEEL COV 18W SOL FL 3M BARE

UPC: 785055993919

Made or assembled in Canada.

Bare steel solid flanged cover 18 inches width 3 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Length

3 m

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Length

3000 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here