text.skipToContent text.skipToNavigation

Catalog No. : SHW18PVCVI9024

Description:  HDG 18INW COV PEAK VEN VI 90D24R

UPC: 753554068032

Made or assembled in Canada.

Hot-dipped galvanized steel 18 inches width peaked flanged cover vertical inside bend 90 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here