text.skipToContent text.skipToNavigation

Catalog No. : SHW18PFCHB6024

Description:  HG COV 18W PEAK HB 60D24R

UPC: 753554110212

Made or assembled in Canada.

Hot-dipped galvanized steel peaked flanged cover 18 inches width horizontal bend 60 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

60 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Documents/Support Tools

Sales Drawing

Click here