text.skipToContent text.skipToNavigation

Catalog No. : SHW18PFC-1500

Description:  18IN W HDG PEAKED FLNG CVR 1500MM L

UPC: 785055167174

Made or assembled in Canada.

Hot-dipped galvanized steel peaked flanged cover 18 inches width 1500 millimiters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Length

1500 mm

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Length

1500 mm

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here