text.skipToContent text.skipToNavigation

Catalog No. : SHW18PEC

Description:  HDG PEAKED END CAP 18INW

UPC: 785055167150

Made or assembled in Canada.

Hot-dipped galvanized steel peaked en cap 18 inches tray width
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

End cap/cover for support/profile rail

Application

Used for transition between peaked covers to straight covers

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

ETIM EC001573 End piece for cable ladder

Width

457.2 mm

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here