text.skipToContent text.skipToNavigation

Catalog No. : SHW18CSBE

Description:  EPOXY PAINTED ACCESSORIES

UPC: 785055642954

Made or assembled in Canada.

Hot-dipped galvanized Steel Center Support Bracket - Channel Width 18 inches, with Epoxy
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Documents/Support Tools

Sales Drawing

Click here