text.skipToContent text.skipToNavigation

Catalog No. : SHW1806SFCRT12

Description:  HG COV 18 TO 06 SFCRT 12R

UPC: 785055634614

Made or assembled in Canada.

Hot-dipped galvanized steel peaked flanged cover 18 inches side rail height 6 inches width horizontal reducing tee 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

12 inch radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

18 Inches

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here