text.skipToContent text.skipToNavigation

Catalog No. : SHW12SFCHX24

Description:  HDG FLNG CVR 12INW HX 24INRAD

UPC: 785055166054

Made or assembled in Canada.

Hot-dipped galvanized steel solid flanged cover 12 inches width horizontal cross 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

24 inch radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here