text.skipToContent text.skipToNavigation

Catalog No. : SHW12SFCHB3012

Description:  HDG FLNG CVR 12INW H-30 12INRAD

UPC: 785055165859

Made or assembled in Canada.

Hot-dipped galvanized steel 12 inches width solid flanged cover horizontal bend 30 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here