text.skipToContent text.skipToNavigation

Catalog No. : SHW12SFC72

Description:  12IN W HDG SLD. FLNG COVER 72INL

UPC: 785055166252

Made or assembled in Canada.

Hot-dipped galvanized steel solid flanged cover 12 inches width 72 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Length

72 in

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Length

1828.8 mm

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here