text.skipToContent text.skipToNavigation

Catalog No. : SHW12PFCVI9012

Description:  HDG TRAY COV 12W PEAK FC VI 90D12R

UPC: 785055957973

Made or assembled in Canada.

Hot-dipped galvanized steel 12 inches width peaked flanged cover vertical inside bend 90 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here