n° de catalogue : SHW06SNCVI3036
Description: HDG CVR 6INW IV-30 36INRAD
UPC: 785055163992
Made or assembled in Canada.
Hot-dipped galvanized steel 6 inches width solid non-flanged cover vertical inside bend 30 degree 36 inches radius
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
30 degree angle |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 in |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
152.4 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/outils d'aide
|
Dessin de vente |