text.skipToContent text.skipToNavigation

Catalog No. : SHW06SFC52

Description:  HG COV 6W SOL FL.52IN LONG

UPC: 785055989578

Made or assembled in Canada.

Hot-dipped galvanized steel solid flanged cover 6 inches width 52 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Length

52 in

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Suitable for cable ladder

Y

Length

1320.8 mm

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here