text.skipToContent text.skipToNavigation

Catalog No. : SHW06PVCHB3024

Description:  HG COV 6IN VENT PEAK HB 30D 24R

UPC: 753554091085

Made or assembled in Canada.

Hot-dipped galvanized steel peaked ventilated cover 6 inches width horizontal bend 30 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Cover width

6 inch

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here