text.skipToContent text.skipToNavigation

Catalog No. : SHW0636SFCEX24

Description:  HG COV 6 TO 36 EXP CROSS 24R

UPC: 753554107137

Made or assembled in Canada.

Hot-dipped galvanized steel 6 inches side rail height 36 inches width solid flanged cover horizontal expanding cross 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

24 inch radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

914.4 mm

Cover width

36 inch

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here