text.skipToContent text.skipToNavigation

Catalog No. : SHW0636SFCET12

Description:  GALV COV 6 TO 36W EXP TEE 12R

UPC: 753554042827

Made or assembled in Canada.

Hot-dipped galvanized steel solid flanged cover 6 inches side rail height 36 inches width horizontal expanding tee 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

12 inch radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

914.4 mm

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here