Catalog No. : SHUW6VIB9012
Description: HG 6IN VERT INS BARRIER 90D 12R
UPC: 753554104242
Made or assembled in Canada.
Hot-dipped galvanized steel one-piece tray 6 inches side rail height vertical inside bend barrier strip 90 degree 12 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Accessories |
|
Application |
Preformed to fit all standard steel vertical bends |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Side Rail Height |
3 Inches |
Documents/Support Tools
|
Sales Drawing |