text.skipToContent text.skipToNavigation

Catalog No. : SHUW6SBH72

Description:  HG 6IN BARRIER HOR 72IN

UPC: 753554104266

Made or assembled in Canada.

Hot-dipped galvanized steel one-piece tray 6 inches side rail height horizontal barrier strip 72 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Easily installed using supplied hardware or barrier strip clamps (sold separately)

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

3 Inches

Documents/Support Tools

Sales Drawing

Click here