text.skipToContent text.skipToNavigation

Catalog No. : SHUW6SB1500

Description:  HG ACC 6IN BARRIER STR. 1.5M

UPC: 785055991038

Made or assembled in Canada.

Hot-dipped galvanized steel one-piece tray 6 inches side rail height horizontal barrier strip 1.5 meter length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Easily installed using supplied hardware or barrier strip clamps (sold separately)

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here