text.skipToContent text.skipToNavigation

Catalog No. : SHUW618VSP

Description:  HG 6IN 18W VERT ADJ PLATE

UPC: 753554104273

Made or assembled in Canada.

Hot-dipped galvanized steel one-piece tray vertical adjustable plate 6 inches side rail height 12 inches width
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Fittings

Special Features

12 inch radius

Application

For H-style or U style fitting

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here