text.skipToContent text.skipToNavigation

Catalog No. : SHUW2ESP

Description:  HG 2IN EXP SPLICE PLATE

UPC: 753554081697

Made or assembled in Canada.

Hot-dipped galvanized steel one-piece tray 2 inches width expansion splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Designed to lock into place for easy alignment and installation

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

2 in

Documents/Support Tools

Sales Drawing

Click here