text.skipToContent text.skipToNavigation

Catalog No. : SHUW2BSP

Description:  SH UNIT TRAY 2 ADJ.PLATE BSP

UPC: 753554111967

Made or assembled in Canada.

one-piece cable tray end plate made of hot-dipped galvanized steel after fabrication, side rail height 2 inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Designed to lock into place for easy alignment and installation

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

2 in

Documents/Support Tools

Sales Drawing

Click here