Catalog No. : SHUW218CEP
Description: HG 2PO 18W END CAP
UPC: 753554111363
Made or assembled in Canada.
Hot-dipped galvanized steel one-piece 2 inches side rail height 18 inches width closure end plate
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Accessories |
|
Special Features |
Provides closure for any tray end |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
18 in |
|
Side Rail Height |
2 inches |
Documents/Support Tools
|
Sales Drawing |