text.skipToContent text.skipToNavigation

Catalog No. : SHUW212RSP

Description:  HDG 2IN 12W RAPID REDUCER

UPC: 753554109100

Made or assembled in Canada.

Hot-dipped galvanized steel fitting 2 inches side rail height 12 inches width reducing splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Height

2 in

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Width (big)

304.8 mm

Height side joist

101.6 mm

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here