text.skipToContent text.skipToNavigation

Catalog No. : SHUW212HCC

Description:  HG 2IN 12W H.D. COV. CLAMPS

UPC: 753554071254

Made or assembled in Canada.

Hot-dipped galvanized steel one-piece 2 inches side rail height 12 inches width heavy-duty cover clamp
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Wraparound design offers added protection for rugged applications and outdoor conditions

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

2 inches

Documents/Support Tools

Sales Drawing

Click here