text.skipToContent text.skipToNavigation

Catalog No. : SHUF624VHB4524G

Description:  HDG 6IN 24W VENT HB 45D24R

UPC: 753554106024

Hot-dipped galvanized steel one-piece tray fitting 6 inches side rail height 24 inches width ventilated horizontal bend 45 degree 24 inches radius with grounding hole
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

24 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

24 inch

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here