text.skipToContent text.skipToNavigation

Catalog No. : SHUF312VHX24E

Description:  HG 3IN 12W VENT CROSS 24R EP. PAINT

UPC: 785055984344

Made or assembled in Canada.

Hot-dipped galvanized steel fitting 3-5/8 inches side rail height 12 inches width ventilated horizontal cross 24 inches radius epoxy coated
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

24 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

3-5/8 inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

92.075 mm

Cable ladder width

304.8 mm

Inner radius

609.6 mm

Material

Steel

Surface protection

Hot-dip galvanized and coated

Documents/Support Tools

Sales Drawing

Click here