text.skipToContent text.skipToNavigation

Catalog No. : SHUF21812VRT24

Description:  HDG 2IN 18-12W VERT RED. TEE 24R

UPC: 753554108820

Made or assembled in Canada.

Hot-dipped galvanized steel one-piece tray fitting 2 inches side rail height 18 inches x 12 inches width ventilated trough horizontal reducing tee 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 12 in

Side Rail Height

2 inches

Documents/Support Tools

Sales Drawing

Click here