text.skipToContent text.skipToNavigation

Catalog No. : SHUF21812VHLR

Description:  HG 2IN 18 TO 12 V. HOR LEFT RED

UPC: 753554109391

Made or assembled in Canada.

Hot-dipped galvanized steel one-piece tray fitting 2 inches side rail height 18 inches x 12 inches width ventilated horizontal left reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 12 in

Side Rail Height

2 inches

Documents/Support Tools

Sales Drawing

Click here