text.skipToContent text.skipToNavigation

Catalog No. : SHUF21218VEX24

Description:  HDG 2IN 12-18 EXPAND CROSS 24R

UPC: 753554108837

Made or assembled in Canada.

Hot-dipped galvanized steel one-piece tray fitting 2 inches side rail height 12 inches x 18 inches width ventilated horizontal expanding cross 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

24 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 18 in

Side Rail Height

2 inches

Documents/Support Tools

Sales Drawing

Click here