text.skipToContent text.skipToNavigation

Catalog No. : SHTW06TCB

Description:  HDG 6INW TRAY TO CHNL MTG. BKT.

UPC: 785055142676

Made or assembled in Canada.

Hot-dipped galvanized steel 6 inches width channel to tray mounting bracket
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Documents/Support Tools

Sales Drawing

Click here