Catalog No. : SHTW06CHA
Description: HDG 6INW CHNL TRAY HORZ. ADJUSTABLE
UPC: 785055142621
Made or assembled in Canada.
Hot-dipped galvanized steel channel tray 6 inches width adjustable horizontal splice plate
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Accessories |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 in |
Documents/Support Tools
|
Sales Drawing |