text.skipToContent text.skipToNavigation

Catalog No. : SHTW06CCH

Description:  HDG CHAN. ACC 6W SINGLE HANGER

UPC: 785055142553

Made or assembled in Canada.

Hot-dipped galvanized steel 6 inches width single channel hanger
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

For use with 1/2 inch threaded rod

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Documents/Support Tools

Sales Drawing

Click here