text.skipToContent text.skipToNavigation

Catalog No. : SHTW0604RSP

Description:  HDG 6IN-4IN CHNL TRAY RED PLATE

UPC: 785055142690

Made or assembled in Canada.

Hot-dipped galvanized steel 6 to 4 inches width channel straight reducer plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in

Side Rail Height

6 inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here